Global - English

Philips MASTER, LEDtube, T8, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 6500 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 10W 865 T8

Product Description

MASTER, LEDtube, T8, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 6500 K, 1050 lm, 60000 hour(s), 105.00 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001877612
Full order code: 871869681127600

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001877612 en_AA pdf 629.4 kB

Visuals

Product-Photographs-929001877612_EU
Multiple assets - Visuals
Product-Diagrams-929001877612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO VWV 10W 865 T8 IES 2.2 kB