Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s)
MAS LEDtube 600mm HO VWV 10W 840 T8
Product Description
MASTER, LEDtube, T8, EM/Mains, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s), 105.00 lm/W, G13, Beam angle 160 degree(s)
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube