Global - English

Philips LED, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 18W 865 T8

Product Description

LED, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 60000 hour(s), 116.00 lm/W, G13 | Medium Bi-Pin Fluorescent

Order code: 929001877412
Full order code: 871869681121400

Specifications

Cap-Base
G13 [Medium Bi-Pin Fluorescent]
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001877412 en_AA pdf 622.8 kB

Visuals

Product-Photographs-929001877412_EU
Multiple assets - Visuals
Product-Diagrams-929001877412_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO VWV 18W 865 T8 IES 1.5 kB