Global - English

Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 50000 hour(s)

Master LEDTube 580mm 8W 865 T8 I W JP

Product Description

MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 50000 hour(s), 131.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929001860848
Full order code: 871951440262100

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001860848 en_AA pdf 341.3 kB

Visuals

Product-Photographs-929001860848_EU
Multiple assets - Visuals
Product-Diagrams-929001860848_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Master LEDTube 580mm 8W 865 T8 I W JP IES 43.3 kB