Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, 18W TL-D, 5000 K, 1050 lm, 50000 hour(s)
Master LEDTube 580mm 8W 850 T8 I W JP
Product Description
MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 18W TL-D, 5000 K, 1050 lm, 50000 hour(s), 131.00 lm/W, G13, Beam angle 160 degree(s), Plastic
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube