Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 14 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)
MAS LEDtube STD 1200mm 14W840 T8 I W
Product Description
MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 150.00 lm/W, G13, Beam angle 160 degree(s)
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Warranty period
- 5 years