Global - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, 36W TL-D, 4000 K, 1600 lm, 50000 hour(s)

MAS LEDtube STD 1200mm 10.5W840 T8 I AU

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 50000 hour(s), 152 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001297619
Full order code: 871869676443500

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001297619 en_AA pdf 612.4 kB

Visuals

Product-Photographs-929001297619_EU
Multiple assets - Visuals
Product-Diagrams-929001297619_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube STD 1200mm 10.5W840 T8 I AU IES 19.7 kB