Philips MASTER, LEDtube, T5, Mains, 1200 mm, 18.9 W, 54W TL5 HO, 6500 K, 3500 lm, CRI 80, 70000 hour(s)

MAS LEDtube 1200mm UE 18.9W 865 T5 EELB

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 18.9 W, LED alternative to 54W TL5 HO, 6500 K, 3500 lm, CRI 80, 70000 hour(s), 185 lm/W, EEL B, G5, Beam angle 160 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004352002
Full order code: 872110313809500

Specifications

Cap-Base
G5
Nominal lifetime
70,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004352002 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929004352002 en_AA pdf 647.9 kB

Brochures

Install instructions
Philips MASTER LEDtube T5 UltraEfficient Installation Guide pdf 4.3 MB

Visuals

Product-Photographs-929004352002_EU
Multiple assets - Visuals
Product-Diagrams-929004352002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 18.9W 865 T5 EELB IES 8.2 kB
LDT
LDT File - MAS LEDtube 1200mm UE 18.9W 865 T5 EELB ldt 9.3 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-T5-UltraEfficient--Ref-929004351902 (1) pdf 1021.1 kB