Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UE 13.5W 830 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 170 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003745102
Full order code: 872016927690100

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
7 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003745102 pdf 68.3 kB
Product leaflet
Localized commercial leaflet 929003745102 en_AA pdf 648.1 kB

Brochures

Install instructions
online QIG for 324166166411 MAS LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929003745102_EU
Multiple assets - Visuals
Product-Diagrams-929003745102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 13.5W 830 T8 IES 42.6 kB

Other

Environmental product declaration
Philips-MASTER-LEDtube-T8-Ultra-Efficiency-COMF-9223984-Ref-929003067002-EPD pdf 669.5 kB