Philips LEDtube, T8, 1200 mm, 11.9 W, 6500 K, 2500 lm, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Product Description

LEDtube, T8, 1200 mm, 11.9 W, 6500 K, 2500 lm, 100000 hour(s), 210 lm/W, G13 Rotatable end-cap, Plastic, 40 %, RG0

Order code: 929003731810
Full order code: 694197064871400

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
100,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003731810 en_AA pdf 635.8 kB

Visuals

Product-Photographs-929003731810_EU
Multiple assets - Visuals
Product-Diagrams-929003731810_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 11.9W 865 T8 EELA IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003731910 pdf 675.5 kB