Philips MASTER, LEDtube, T8, HF, 1500 mm, 24 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 hour(s)

MAS LEDtube HF 1500mm UO 24W865 T8

Product Description

MASTER, LEDtube, T8, HF, 1500 mm, 24 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 hour(s), 154 lm/W, EEL D, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003554502
Full order code: 871951446704000

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
75,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003554502 pdf 67.3 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003554502 en_AA pdf 651.9 kB

Brochures

Install instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929003554502_EU
Multiple assets - Visuals
Product-Diagrams-929003554502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm UO 24W865 T8 IES 73.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929003554402 pdf 702.8 kB