Philips MASTER, LEDtube, Tube, double-ended, HF, 1200 mm, 14 W, 36W TL-D, 3300 K, 1000 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1200mm 14W 833 T8 FOOD

Product Description

MASTER, LEDtube, Tube, double-ended, HF, 1200 mm, 14 W, LED alternative to 36W TL-D, 3300 K, 1000 lm, CRI 80, 60000 hour(s), 71.00 lm/W, G13, Beam angle 160 degree(s), Plastic, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929002479402
Full order code: 871951429616900

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002479402 en_AA pdf 631.4 kB

Visuals

Product-Photographs-929002479402_EU
Multiple assets - Visuals
Product-Diagrams-929002479402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1200mm 14W 833 T8 FOOD IES 72.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929002479402 pdf 682.0 kB