Philips MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, 21W TL5 HE, 4000 K, 1700 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 900mm HE 11.5W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 4000 K, 1700 lm, CRI 80, 60000 hour(s), 147 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003596902
Full order code: 872016916321800

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003596902 pdf 67.8 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003596902 en_AA pdf 638.8 kB

Visuals

Product-Photographs-929003596902_EU
Multiple assets - Visuals
Product-Diagrams-929003596902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 900mm HE 11.5W 840 T5 IES 6.2 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-900mm-HE-11.5W-840-T5-929003596902 pdf 600.3 kB