Philips LEDtube, T8, 1500 mm, 20 W, 6500 K, 3700 lm, 75000 hour(s)

MAS LEDtube 1500mm UO 20W 865 T8 CN

Product Description

LEDtube, T8, 1500 mm, 20 W, 6500 K, 3700 lm, 75000 hour(s), 185 lm/W, G13 Rotatable end-cap, Plastic, 0 %, RG0

Order code: 929004242310
Full order code: 694197064897400

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 1500mm UO 20W 865 T8 CN txt 3.7 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004242310 en_AA pdf 635.0 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004242310_EU
Multiple assets - Visuals
Product-Diagrams-929004242310_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UO 20W 865 T8 CN IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004242010 pdf 662.9 kB