Philips LEDtube, T8, 1200 mm, 25 W, 4000 K, 3000 lm, 15000 hour(s)
Ledtube DE HO+ 1200mm 25W 840 T8 G13 CN
Product Description
LEDtube, T8, 1200 mm, 25 W, 4000 K, 3000 lm, 15000 hour(s), 120 lm/W, G13, Glass, 0 %, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube