Philips LEDtube, T8, Mains, 1200 mm, 220-240 V, 25 W, 36W TL-D, 4000 K, 3000 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1200mm HO+ 25W 840 T8 SL

Product Description

LEDtube, T8, Mains, 1200 mm, 220-240 V, 25 W, LED alternative to 36W TL-D, 4000 K, 3000 lm, CRI 80, 15000 hour(s), 120 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.5, IP20

Order code: 929004263711
Full order code: 872110314317400

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004263711 en_AA pdf 627.6 kB

Visuals

Product-Photographs-929004263711_EU
Multiple assets - Visuals
Product-Diagrams-929004263711_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm HO+ 25W 840 T8 SL ies 21.1 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Ecofit-LED-tubes-T8-COMF-6979505-Ref-929004263811 pdf 1007.4 kB