Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220 V, 10 W, 18W TL-D, 6500 K, 1200 lm, 20000 hour(s)

Ledtube DE 600mm 10W 865 T8 G13 EG

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220 V, 10 W, LED alternative to 18W TL-D, 6500 K, 1200 lm, 20000 hour(s), 120 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003665438
Full order code: 872016924823600

Specifications

Cap-Base
G13
Nominal lifetime
20,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003665438 en_AA pdf 620.4 kB

Visuals

Product-Photographs-929003665438_EU
Multiple assets - Visuals
Product-Diagrams-929003665438_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 10W 865 T8 G13 EG IES 19.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125315 pdf 668.9 kB