Philips Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 22 W, 36W TL-D, 6500 K, 2300 lm, 15000 hour(s)

Ledtube DE HO 1200mm 22W 765 T8 G13

Product Description

Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 22 W, LED alternative to 36W TL-D, 6500 K, 2300 lm, 15000 hour(s), 104 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003663008
Full order code: 872016920864300

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003663008 en_AA pdf 619.9 kB

Visuals

Product-Photographs-929003663008_EU
Multiple assets - Visuals
Product-Diagrams-929003663008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE HO 1200mm 22W 765 T8 G13 IES 10.7 kB