Global - English

Philips Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, 36W TL-D, 6500 K, 1800 lm, 15000 hour(s)

Ledtube DE 1200mm 18W 765 T8 G13 C

Product Description

Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003662638
Full order code: 872016920852000

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003662638 en_AA pdf 617.4 kB

Visuals

Product-Photographs-929003662638_EU
Multiple assets - Visuals
Product-Diagrams-929003662638_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 18W 765 T8 G13 C IES 10.8 kB