Philips Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, 36W TL-D, 6500 K, 1800 lm, 15000 hour(s)
Ledtube DE 1200mm 18W 765 T8 G13
Product Description
Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 hour(s)
- Lighting Technology
- LEDtube