Philips Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 110-220 V, 8 W, 17-18W TL-D, 4000 K, 800 lm, 15000 hour(s)
ECOFIT E LEDtube 600mm 8W 740 T8 WV
Product Description
Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 110-220 V, 8 W, LED alternative to 17-18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Warranty period
- 1 years