Philips Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 110-220 V, 16 W, 32-36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

ECOFIT E LEDtube 1200mm 16W 765 T8 WV

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 110-220 V, 16 W, LED alternative to 32-36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003561511

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003561511 en_AA pdf 619.0 kB

Visuals

Product-Photographs-929003561511_EU
Multiple assets - Visuals
Product-Diagrams-929003561511_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ECOFIT E LEDtube 1200mm 16W 765 T8 WV IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929003087611 pdf 689.3 kB