Philips Ecofit, LEDtube, T8, Mains, 600 mm, 9 W, 18W TL-D, 6500 K, 850 lm, CRI 70, 15000 hour(s)

Ledtube DE 600mm 9W 765 T8 G13 RCA

Product Description

Ecofit, LEDtube, T8, Mains, 600 mm, 9 W, LED alternative to 18W TL-D, 6500 K, 850 lm, CRI 70, 15000 hour(s), 94.00 lm/W, G13, Beam angle 240 degree(s), 600 mm, RG0, SDCM 7, PF 0.5, IP20

Order code: 929003147337
Full order code: 871951441174600

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003147337 en_AA pdf 619.2 kB

Visuals

Product-Photographs-929003147337_EU
Multiple assets - Visuals
Product-Diagrams-929003147337_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 9W 765 T8 G13 RCA IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929001276237-EPD pdf 679.3 kB