Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 618.3 kB
Product-Photographs-929003147237_EU ZIP
Product-Diagrams-929003147237_EU ZIP
Product Description
Ecofit, LEDtube, T8, Mains, 600 mm, 9 W, LED alternative to 18W TL-D, 4000 K, 850 lm, CRI 70, 15000 hour(s), 94.00 lm/W, G13, Beam angle 240 degree(s), 600 mm, RG0, SDCM 7, PF 0.5, IP20
Dimension Drawing (with table) - Ledtube DE 600mm 9W 740 T8 G13 RCA
General uniform lighting - Ledtube DE 600mm 9W 740 T8 G13 RCA
Spectral Power Distribution Colour - Ledtube DE 600mm 9W 740 T8 G13 RCA
Light Distribution Diagram - Ledtube DE 600mm 9W 740 T8 G13 RCA
FailureRate
Lumen Maintenance Diagram - Ledtube DE 600mm 9W 740 T8 G13 RCA
LifetimeVsTc
Life Expectancy Diagram