Philips Ecofit, LEDtube, T8, Mains, 1200 mm, 18 W, 36W TL-D, 4000 K, 1650 lm, CRI 70, 15000 hour(s)

Ledtube DE 1200mm 18W 740 T8 G13 RCA

Product Description

Ecofit, LEDtube, T8, Mains, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 1650 lm, CRI 70, 15000 hour(s), 91.00 lm/W, G13, Beam angle 240 degree(s), 1200 mm, RG0, SDCM 7, PF 0.5, IP20

Order code: 929003147037
Full order code: 871951441168500

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003147037 en_AA pdf 617.8 kB

Visuals

Product-Photographs-929003147037_EU
Multiple assets - Visuals
Product-Diagrams-929003147037_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 18W 740 T8 G13 RCA IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929001276037-EPD pdf 679.4 kB