Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, 54W TL-D, 6500 K, 2000 lm, CRI 80, 20000 hour(s)

Ecofit LEDtube 1500mm 19.5W 865 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, CRI 80, 20000 hour(s), 102.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929003130802
Full order code: 871951440377200

Specifications

Cap-Base
G13
Nominal lifetime
20,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003130802 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929003130802 en_AA pdf 769.4 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929003130802_EU
Multiple assets - Visuals
Product-Diagrams-929003130802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm 19.5W 865 T8 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003130702-EPD pdf 684.3 kB