Global - English

Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 20000 hour(s)

Ecofit LEDtube 600mm 8W 840 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 20000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929003130302
Full order code: 871951440367300

Specifications

Cap-Base
G13
Nominal lifetime
20,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003130302 pdf 67.5 kB
Product leaflet
Localized commercial leaflet 929003130302 en_AA pdf 798.8 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929003130302_EU
Multiple assets - Visuals
Product-Diagrams-929003130302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm 8W 840 T8 IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003130302-EPD pdf 684.2 kB