Philips LEDtube, T8, 1200 mm, 18.5 W, 3000 K, 2250 lm, 20000 hour(s)
Ledtube DE 1200mm 18.5W 830 T8 G13 TW
Product Description
LEDtube, T8, 1200 mm, 18.5 W, 3000 K, 2250 lm, 20000 hour(s), 121 lm/W, G13, Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 20,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube