Philips LEDtube, T8, 600 mm, 9.5 W, 6500 K, 1200 lm, 20000 hour(s)

Ledtube DE 580mm 9.5W 865 T8 G13 TW

Product Description

LEDtube, T8, 600 mm, 9.5 W, 6500 K, 1200 lm, 20000 hour(s), 126 lm/W, G13, Glass

Order code: 929003125515
Full order code: 871951439997600

Specifications

Cap-Base
G13
Nominal lifetime
20,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003125515 en_AA pdf 620.6 kB

Visuals

Product-Photographs-929003125515_EU
Multiple assets - Visuals
Product-Diagrams-929003125515_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 580mm 9.5W 865 T8 G13 TW IES 19.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125315 pdf 668.9 kB