Philips LEDtube, T8, 600 mm, 9.5 W, 3000 K, 1150 lm, 20000 hour(s)
Ledtube DE 580mm 9.5W 830 T8 G13 TW
Product Description
LEDtube, T8, 600 mm, 9.5 W, 3000 K, 1150 lm, 20000 hour(s), 121 lm/W, G13, Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 20,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube