Philips LEDtube, T8, Mains, Single-ended, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, CRI 70, 15000 hour(s)

Ecofit E Mains 1200mm 16W 765 T8 UY

Product Description

LEDtube, T8, Mains, Single-ended, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, CRI 70, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 7, PF 0.5, IP20

Order code: 929003087641
Full order code: 872110314301300

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003087641 en_AA pdf 615.9 kB

Visuals

Product-Photographs-929003087641_EU
Multiple assets - Visuals
Product-Diagrams-929003087641_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit E Mains 1200mm 16W 765 T8 UY IES 4.6 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003087641 pdf 1022.8 kB