Philips LEDtube, T8, 600 mm, 10 W, 4000 K, 1050 lm, 15000 hour(s)
Ledtube DE HO 600mm 10W 740 T8 G13
Product Description
LEDtube, T8, 600 mm, 10 W, 4000 K, 1050 lm, 15000 hour(s), 105 lm/W, G13, Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube