Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220 V, 19 W, 36W TL-D, 3000 K, 2250 lm, 20000 hour(s)

Ledtube DE 1200mm 19W 830 T8 G13 EG

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220 V, 19 W, LED alternative to 36W TL-D, 3000 K, 2250 lm, 20000 hour(s), 118 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002467738
Full order code: 872016924825000

Specifications

Cap-Base
G13
Nominal lifetime
20,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002467738 en_AA pdf 620.0 kB

Visuals

Product-Photographs-929002467738_EU
Multiple assets - Visuals
Product-Diagrams-929002467738_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 19W 830 T8 G13 EG IES 20.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125715 pdf 669.0 kB