Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 22.3 W, 58W TL-D, 6500 K, 2300 lm, CRI 80, 30000 hour(s)

Ecofit LEDtube 1500mm HO 23W 865 T8 S

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 22.3 W, LED alternative to 58W TL-D, 6500 K, 2300 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929002446402
Full order code: 871951426614800

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002446431 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929002446402 en_AA pdf 633.9 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929002446402_EU
Multiple assets - Visuals
Product-Diagrams-929002446402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm HO 23W 865 T8 S IES 2.4 kB
LDT
LDT File - Ecofit LEDtube 1500mm HO 23W 865 T8 S ldt 2.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929002446302-EPD pdf 676.3 kB