Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 30000 hour(s)
Ecofit LEDtube 1200mm HO 18W 865 T8 S
Product Description
Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere