Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, 36W TL-D, 4000 K, 1800 lm, CRI 80, 30000 hour(s)

Ecofit LEDtube 1200mm HO 18W 840 T8 S

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929002446002
Full order code: 871951426608700

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002446002 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929002446002 en_AA pdf 628.3 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929002446002_EU
Multiple assets - Visuals
Product-Diagrams-929002446002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm HO 18W 840 T8 S IES 2.2 kB
LDT
LDT File - Ecofit LEDtube 1200mm HO 18W 840 T8 S ldt 2.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929002446002-EPD pdf 676.2 kB