Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 9 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 hour(s)

Ecofit LEDtube 600mm HO 9W 840 T8 S

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929002445702
Full order code: 871951426604900

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002445731 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929002445702 en_AA pdf 631.6 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929002445702_EU
Multiple assets - Visuals
Product-Diagrams-929002445702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm HO 9W 840 T8 S IES 2.3 kB
LDT
LDT File - Ecofit LEDtube 600mm HO 9W 840 T8 S ldt 2.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929002445702-EPD pdf 671.1 kB