Philips Entry, LEDtube, T8, Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 765 T8 G13

Product Description

Entry, LEDtube, T8, Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002351912
Full order code: 872110303785500

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002351912 en_AA pdf 621.7 kB

Visuals

Product-Photographs-929002351912_EU
Multiple assets - Visuals
Product-Diagrams-929002351912_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 16W 765 T8 G13 IES 18.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929002351912 pdf 654.8 kB