Philips LEDtube, T8, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 740 T8 G13

Product Description

LEDtube, T8, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s), 100.00 lm/W, G13

Order code: 929002351840
Full order code: 694793919170300

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002351840 en_AA pdf 620.0 kB

Visuals

Product-Photographs-929002351840_EU
Multiple assets - Visuals
Product-Diagrams-929002351840_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 16W 740 T8 G13 ies 18.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB