Philips LEDtube, T8, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s)
Ledtube DE 600mm 8W 765 T8 G13
Product Description
LEDtube, T8, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s), 100.00 lm/W, G13
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube