Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 19.5 W, 54W TL-D, 6500 K, 2000 lm, 15000 hour(s)
Ecofit LEDtube 1500mm 20W 865 T8 I TR
Product Description
Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 19.5 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, 15000 hour(s), 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere