Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20 W, 54W TL-D, 4000 K, 2000 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1500mm 20W 840 T8 I

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20 W, LED alternative to 54W TL-D, 4000 K, 2000 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass, 1500 mm, SDCM 6, PF 0.5, IP20

Order code: 929001338122
Full order code: 871869969708200

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001338122 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929001338122 en_AA pdf 338.6 kB

Visuals

Product-Photographs-929001338122_EU
Multiple assets - Visuals
Product-Diagrams-929001338122_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm 20W 840 T8 I ies 1.9 kB