Philips Ecofit, LEDtube, T8, EM, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 15000 hour(s)

Ecofit LEDtube T8 600mm 800lm 8W865 I

Product Description

Ecofit, LEDtube, T8, EM, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276368
Full order code: 871869976899700

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276368 en_AA pdf 346.0 kB

Visuals

Product-Photographs-929001276368_EU
Multiple assets - Visuals
Product-Diagrams-929001276368_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube T8 600mm 800lm 8W865 I ies 1.7 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929002454407 pdf 684.4 kB