Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 600mm 8W 865 T8 I RCA

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), 600 mm, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929001276337
Full order code: 871951425784900

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276337 en_AA pdf 333.6 kB

Visuals

Product-Photographs-929001276337_EU
Multiple assets - Visuals
Product-Diagrams-929001276337_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm 8W 865 T8 I RCA ies 1.7 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929001276237-EPD pdf 679.3 kB