Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, 15000 hour(s)

Ecofit LEDtube 600mm 8W 840 T8 I TR

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276224
Full order code: 872016928057100

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276224 en_AA pdf 327.0 kB

Visuals

Product-Photographs-929001276224_EU
Multiple assets - Visuals
Product-Diagrams-929001276224_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm 8W 840 T8 I TR ies 1.7 kB