Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 600mm 8W 840 T8 I

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass, 600 mm, SDCM 6, PF 0.5, IP20

Order code: 929001276222
Full order code: 871869969704400

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001276222 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929001276222 en_AA pdf 338.5 kB

Visuals

Product-Photographs-929001276222_EU
Multiple assets - Visuals
Product-Diagrams-929001276222_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm 8W 840 T8 I ies 1.7 kB