Philips Ecofit, LEDtube, T8, EM, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

Ecofit LEDtube T8 1200mm 1600lm 16W865 I

Product Description

Ecofit, LEDtube, T8, EM, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276168
Full order code: 871869976895900

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276168 en_AA pdf 345.8 kB

Visuals

Product-Photographs-929001276168_EU
Multiple assets - Visuals
Product-Diagrams-929001276168_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube T8 1200mm 1600lm 16W865 I ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft-Ref-929002454607 pdf 673.4 kB