Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 865 T8 I TR

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276124
Full order code: 872016928055700

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276124 en_AA pdf 327.6 kB

Visuals

Product-Photographs-929001276124_EU
Multiple assets - Visuals
Product-Diagrams-929001276124_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm 16W 865 T8 I TR ies 1.8 kB