Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 840 T8 I

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass, 1200 mm, SDCM 6, PF 0.5, IP20

Order code: 929001276022
Full order code: 871869969700600

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001276022 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929001276022 en_AA pdf 338.4 kB

Visuals

Product-Photographs-929001276022_EU
Multiple assets - Visuals
Product-Diagrams-929001276022_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm 16W 840 T8 I ies 1.8 kB