Global - English

Philips LEDtube, T5, 600 mm, 8 W, 6500 K, 1050 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W865 G5 I APRCN

Product Description

LEDtube, T5, 600 mm, 8 W, 6500 K, 1050 lm, 30000 hour(s), 131 lm/W, G5, Glass, RG0

Order code: 929001380810
Full order code: 872016939019500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001380810 en_AA pdf 522.2 kB

Visuals

Product-Photographs-929001380810_EU
Multiple assets
Product-Diagrams-929001380810_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W865 G5 I APRCN ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Mains-T5-COMF-7398150-Ref-929001380810 pdf 664.4 kB